Includes Vibration Monitoring Demo

The RX231 Wi-Fi Cloud Connectivity Kit provides an easy-to-use platform for connecting to the cloud and evaluating IoT solutions requiring Wi-Fi. The kit offers free connectivity to the Renesas IoT Sandbox and is powered by Medium One’s IoT Data Intelligence Platform. Included with the kit is Medium One’s Vibration Monitoring demo. Also included is a PMOD-mounted 3-axis MEMS accelerometer that makes it easy for users to configure the kit to stream real-time data to the cloud. The GT202 Wi-Fi module with Qualcomm’s QCA4002 low-energy 802.11a/b/g/n SoC assures best-in-class Wi-Fi connectivity. At the kit’s core is the RX200 Series Microcontroller, delivering industry leading technology from Renesas. This device is a hybrid MCU/DSP, providing superb MCU performance, low power consumption and power signal-processing capabilities.

Part Number: YWIRELESS-RX231

RX231 Wifi Kit

What’s included with the Kit:

• 54 MHz RX231 MCU board with 4 PMOD connectors and E1/E2 Lite header for J-Link support
• GT202 Wi-Fi module using Qualcomm QCA4002 low energy Wi-Fi 802.11a/b/g/n SoC
• PMOD-mounted 3-axis MEMS accelerometer: Analog Devices ADXL362
• Arduino Shield Socket
• USB Type B connector for power and USB 2.0 device interface (with cable)
• Quick Start Guide
• Free Renesas IoT Sandbox Cloud account
• Smart Machine demo with vibration monitoring

Download the Quick Start Guide Here:
https://mediumone.com/renesas/smartmachine

Order the RX231 Wi-Fi Connectivity Kit here:
https://www.amazon.com/dp/B06XS2WMPG

RX231 Wifi Kit Package Back

RX231 wifi kit package front

What is the Smart Machine with Vibration Monitoring IoT Demo?

The Smart Machine with Vibration monitoring demo is pre-programmed on the board and demonstrates how easy it is to connect a device and sensor to the cloud. The kit shows how a vibration sensor attached to any machine like a refrigerator or a fan can send data to the Medium One cloud where it can be analyzed for vibration levels. Pre-built cloud-based workflows are provided allowing users to create rules and alerts based on the analytics. The kit can be configured and mounted on any machine without the need for any programming.

Download the quick start guide here: https://mediumone.com/renesas/smartmachine

RX231 Easy Kit Activation