The LNS DDE Server is a software package that allows any DDE or SuiteLink-compatible Microsoft Windows® application to monitor and control LON networks - without programming.
Typical applications for the LNS DDE Server include interfaces with HMI applications, data logging and trending applications, and graphical process displays.
LNS is the open, standard operating system for LON networks. Based on a powerful client/server architecture, LNS permits multiple installers or maintenance personnel to simultaneously access and modify a common database.
PC Requirements
Database Requirements
Function Description