Overview
Description
The PTX105R Pmod™ board is fully integrated into the QuickConnect IoT ecosystem and provides a full-featured, high-end NFC reader solution for easy integration. Using the standard Pmod form factor allows NFC evaluation on many Renesas MCU evaluation kits. The NFC stack is precompiled for the RA2E1 48MHz Arm® Cortex®-M23 general-purpose microcontroller.
QuickConnect IoT aims to solve issues related to creating custom solutions for MCUs, connectivity, and sensors by providing standard hardware and software building blocks to enable quick prototyping of IoT systems.
Features
- Accurate digital wave shaping
- DiRAC™: direct antenna connection
- High receiver sensitivity (-80dBc)
- Programmable general-purpose input-outputs (GPIO) functionality
- On-chip processing of time-critical commands
- Easy evaluation with any RA MCU evaluation board
- Simplified antenna tuning
- No electromagnetic interference (EMI) filters for optimal interoperability
- Higher reading distance in Type A, B, F, V
- Less NFC variation between devices during production and BoM reduction
- No third harmonic simplifying FCC certification
Applications
Design & Development
Videos & Training
Introducing the innovative PTX105R NFC Reader and its evaluation tools, the PTX105R evaluation kit and PTX105R Pmod for Quick Connect. Embrace the future of NFC with Renesas!
Support
Support Communities
- NFC antenna resistors
I'm confused about resistors that are used to ground NFC antenna pins on PTX100REK, PTX105REK and PTX130REK boards. There's no mention of them in the datasheets and they are not present on PTX105RQC. But PTX105REK has a pair of 910R probably 0603 or 0805 size and PTX100REK/ ...
Feb 1, 2025