Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • ±1% reference voltage over line, load, temperature, and radiation
  • Current mode control for excellent dynamic response
  • Full mil-temp range operation (TA = -55°C to +125°C)
  • 50% lower shutdown supply current than the ISL70001SEH
  • Available in a thermally enhanced heatsink package - R48.B
  • Highly efficient: 94% peak efficiency
  • Operates from 3V to 5.5V supply
  • Adjustable output voltage
    • Two external resistors set VOUT from 0.8V to ~85% of VIN
  • Bidirectional SYNC pin allows two devices to be synchronized 180° out of phase
  • Power-Good output voltage monitor
  • Adjustable analog soft-start
  • Input undervoltage, output undervoltage, and output overcurrent protection
  • Electrically screened to DLA SMD 5962-09225
  • QML qualified per MIL-PRF-38535 requirements
  • Radiation hardness
    • Total dose [50-300rad(Si)/s]: 100krad(Si)
    • Total dose [<10mrad(Si)/s]: 100krad(Si)
      •  Product capability established by initial characterization. The EH version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate.
  • SEE hardness
    • SEL and SEB LETeff: 86.4MeV/mg/cm2 min
    • SEFI X-section (LETeff = 86.4MeV/mg/cm2) 1.4 x 10-6 cm2 max
    • SET LETeff (< 1 pulse perturbation) 86.4MeV/mg/cm2 min

Description

The ISL70001ASEH is a radiation hardened and Single-Event Effect (SEE) hardened high-efficiency monolithic synchronous buck regulator with integrated MOSFETs. This single-chip power solution operates over an input voltage range of 3V to 5.5V and provides a tightly regulated output voltage that is externally adjustable from 0.8V to ~85% of the input voltage. Output load current capacity is 6A for TJ <+145°C. The ISL70001ASEH utilizes peak current-mode control for excellent output load transient response and features integrated compensation and switches at a fixed frequency of 1MHz to reduce component size and count. In an application where two POLs are needed, two ISL70001ASEH devices can be synchronized 180° out of phase to reduce the overall input RMS ripple current. The internal synchronous power switches are optimized for high efficiency and good thermal performance. The ISL70001ASEH incorporates fault protection for the regulator. The protection circuits include input undervoltage, output undervoltage, and output overcurrent. High integration and class-leading radiation tolerance make the ISL70001ASEH an ideal choice to power many of today’s small form factor applications. Two devices can be synchronized to provide a complete power solution for large-scale digital ICs, like field-programmable gate arrays (FPGAs), that require separate core and I/O voltages.

Parameters

AttributesValue
RatingSpace
Control ModePeak Current Mode
IOUT Rail 1 (max) (A)6
No-Load Operating Current40 mA
Outputs (#)1
Quiescent Current2mA
Supply Voltage Rail 1 (min) (V)3
Supply Voltage Rail 1 (max) (V)5.5
Switching Frequency (min) (kHz)1000
Switching Frequency (max) (kHz)1000
VOUT Rail 1 (min) (V)0.6
VOUT Rail 1 (max) (V)4.675
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))100
DSEE (MeV·cm2/mg)86, 86.4
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CQFP14.2 x 14.2 x 2.21481
CQFP14.2 x 14.2 x 0.00481
DIE

Application Block Diagrams

Radiation Hardened Versal Power Tree Block Diagram
Radiation Hardened Versal Power Tree
A radiation hardened power supply for satellite applications using AMD Versal.

Additional Applications

  • FPGA, CPLD, DSP, CPU core or I/O voltages
  • Low-voltage, high-density distributed power systems

Applied Filters: