Overview

Description

The ISL21080 analog voltage references feature low supply voltage operation at ultra-low 310nA typical, 1.5μA maximum operating current. Additionally, the ISL21080 family features ensured initial accuracy as low as ±0.2% and 50ppm/°C temperature coefficient. These references are ideal for general-purpose portable applications to extend battery life at lower cost. The ISL21080 is provided in the industry standard 3 Ld SOT-23 pinout. The ISL21080 output voltages can be used as precision voltage sources for voltage monitors, control loops, standby voltages for low power states for DSP, FPGA, Datapath controllers, microcontrollers, and other core voltages: 0.9V, 1.024V, 1.25V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, and 5.0V.

Special Note: Post-assembly X-ray inspection may lead to permanent changes in device output voltage and should be minimized or avoided. For further information, see “Applications Information” on page 15 of the datasheet and AN1533, “X-Ray Effects on Intersil FGA References”.

Features

  • Reference output voltage: 0.900V, 1.024V, 1.250V, 1.500V, 2.048V, 2.500V, 3.000V, 3.300V, 4.096V, 5.000V
  • Initial accuracy:
    • ISL21080-09 and -10 ±0.7%
    • ISL21080-12 ±0.6%
    • ISL21080-15 ±0.5%
    • ISL21080-20 and -25 ±0.3%
    • ISL21080-30, -33, -41, and -50 ±0.2%
  • Input voltage range:
    • ISL21080-09 2.0V to 5.5V
    • ISL21080-10, -12, -15, -20 and -25. 2.7V to 5.5V
    • ISL21080-30 3.2V to 5.5V
    • ISL21080-33 3.5V to 5.5V
    • ISL21080-41. 4.5V to 8.0V
    • ISL21080-50 5.5V to 8.0V
  • Output voltage noise: 30μVP-P (0.1Hz to 10Hz)
  • Supply current: 1.5μA (max)
  • Tempco: 50ppm/°C
  • Output current capability: ±7mA
  • Operating temperature range: -40 °C to +85 °C
  • Package: 3 Ld SOT-23
  • Pb-Free (RoHS compliant)

Applications

Applications

  • Energy harvesting applications
  • Wireless sensor network applications
  • Low power voltage sources for controllers, FPGA, ASICs or logic
  • devices
  • Battery management/monitoring
  • Low power standby voltages
  • Portable Instrumentation
  • Consumer/medical electronics
  • Wearable electronics
  • Lower cost industrial and instrumentation
  • Power regulation circuits
  • Control loops and compensation networks
  • LED/Diode supply

Documentation

Document title Document type
Type
Date Date
PDF 1.24 MB Datasheet
PDF 421 KB Application Note
PDF 267 KB Application Note
PDF 1.39 MB Application Note
PDF 503 KB Application Note
PDF 287 KB Application Note
PDF 4.91 MB 日本語 Brochure
PDF 208 KB Price Increase Notice
PDF 240 KB Product Advisory
PDF 45 KB Product Advisory
PDF 209 KB Product Change Notice
PDF 177 KB Product Change Notice
12 items

Design & Development

Software & Tools

Software Downloads

Software title Software type Type Date Date
ZIP 138 KB PCB Design Files
1 item

Boards & Kits

Boards & Kits

Models

Support