Overview
Description
The ISL8024EVAL3Z kit is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 2.7V to 5.5V. This simple smallest factor evaluation board is used to quickly and easily demonstrate the performance of the ISL8024 low quiescent, high-efficiency synchronous buck regulators.
Features
- High-efficiency synchronous buck regulator with up to 95% efficiency
- 0.8% reference accuracy over temperature/load/line
- Start-up with pre-biased output
- Internal soft-start - 1ms or adjustable
- Soft-stop output discharge during disabled
- Adjustable frequency from 500kHz to 4MHz - Default at 2MHz
- External synchronization up to 4MHz
- Negative OC protection
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.