Overview
Description
The ISL8012EVAL1Z evaluation board provides a platform to evaluate the performance of the ISL8012 synchronous buck regulator.
Ideal for any low power, low voltage application, the ISL8012 is a high-efficiency, monolithic, synchronous step-down DC/DC converter that can deliver up to 2A of continuous output current from a 2.7V to 5.5V input supply. It uses a current control architecture to deliver very low duty cycle operation at high frequency with fast transient response and excellent loop stability.
Features
- High-efficiency synchronous buck regulator with up to 95% efficiency
- 1ms reset timer
- Soft discharge output cap during enable
- 2.7V to 5.5V supply voltage
- 3% output accuracy over temperature/load/line
- 2A guaranteed output current
- 25μA quiescent supply current in PFM mode
- Selectable forced PWM mode and PFM mode
- Less than 1μA logic controlled shutdown current
- 100% maximum duty cycle for lowest dropout
- Internal current mode compensation
- Internal digital soft-start
- Peak current limiting, short circuit protection
- Over-temperature protection
- Enable
- Small 10 Ld 3mm x 3mm DFN
- Pb-free (RoHS compliant)
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 479 KB | |
Datasheet | PDF 1.63 MB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.