Overview
Description
The ISL6256AEVAL2Z (QFN) evaluation kit includes all the circuitry needed to demonstrate the capabilities of the ISL6256A lithium-ion battery charger.
The ISL6256A is a highly integrated battery charger controller for Li-ion and Li-ion polymer batteries. High efficiency is achieved by a synchronous buck topology and the use of a MOSFET, instead of a diode, for selecting power from the adapter or battery. The low-side MOSFET emulates a diode at light loads to improve the light load efficiency and prevent system bus boosting.
Features
- ±0.5% charge voltage accuracy (-10 °C to +100 °C)
- ±3% accurate input current limit
- ±3% accurate battery charge current limit
- ±25% accurate battery trickle charge current limit
- Programmable charge current limit, adapter current limit and charge voltage
- Fixed 300kHz PWM synchronous buck controller with diode emulation at light load
- Overvoltage protection
- Output for current drawn from AC adapter
- AC adapter present indicator
- Fast input current limit response
- Input voltage range 7V to 25V
- Supports 2-, 3- and 4-cell battery packs
- Up to 17.64V battery voltage set point
- Control adapter power source select MOSFET
- Thermal shutdown
- Aircraft power capable
- DC adapter present indicator
- Battery discharge MOSFET control
- Less than 10µA battery leakage current
- Supports pulse charging
- Pb-free (RoHS compliant)
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 821 KB | |
Datasheet | PDF 1.38 MB | |
2 items
|
Design & Development
Product Options
Applied Filters: