MSR Intruder Vehicle Detection provides automatic monitoring of vehicle intrusion into restricted areas such as factories, ports, and private property. Low power consumption by embedded AI processor enables compact housing and long-time unattended monitoring

Features

  • DRP-AI - Renesas Electronics' high-speed, high-accuracy AI engine, enables real-time detection of suspicious vehicles.
  • The RZ/V2M features low power consumption in the 1 TOPS/W class, enables a significant size reduction in the chassis compared to conventional AI inference using a PC with GPU.
  • RZ/V2M low-power also enables PoE power supply to AI camera and rejects camera power  lines.
  • In addition to the vehicle type identification, the system can be expanded to include license plate recognition.

Applications

  • Social infrastructure
  • Factory automation

descriptionDocumentation

Title language Type Format File Size Date
star MSR Intruder Vehicle Detection for the Renesas RZ Partner Ecosystem 日本語 Product Brief PDF 585 KB

file_downloadDownloads

printNews & Additional Resources

Type Date Sort ascending
Beijing Etouch Technology Co., Ltd. External Link Jul 25, 2021
Renesas RA MCU Family External Link Jun 23, 2020