Grape Systems provides various range of source code libraries to encode and decode one-dimensional barcode and two-dimensional code. All code products are developed in-house, and we also undertake related contract development.

Using the DRP (Dynamic Configuration Processor) peculiar to RZ/A2M, a multi-code read demo (using GR-MANGO) that reads and compares with the open source "ZXing" shows the high accuracy of our code products. You can see high-speed scanning.

Features

  • Source code written in C language is provided.
  • Flat, one-time fee, royalty-free.
  • Platform (CPU, OS) independent.
  • Small footprint, compact libraries optimized for embedded systems.
  • Help customers shorten development cycle, reduce cost, and expedite product launch.
  • Feel free to contact us if you need any further information.

Applications

  • Encoding Library Product: A device that generates various codes such as printer printing and screen display
  • Decoding Library Product: A device that reads various codes from images captured by an image scanner or camera.

descriptionDocumentation

Title language Type Format File Size Date
star Grape Barcode/Two-dimensional code for the Renesas RZ Partner Ecosystem 日本語 Product Brief PDF 820 KB

file_downloadDownloads

printNews & Additional Resources

Type Date Sort ascending
Beijing Etouch Technology Co., Ltd. External Link Jul 25, 2021
Renesas RA MCU Family External Link Jun 23, 2020