Skip to main content
Renesas Electronics Corporation

Overview

The S3A1 Target Board (TB-S3A1) allows developers to experience the full feature set of the 48MHz Arm® Cortex®-M4 core S3A1 microcontrollers (MCUs) that provide a host of analog and security functions to realize a variety of embedded systems and IoT designs. Users can experience the full features of the Synergy™ S3A1 MCUs with access to all pins, standardized expansion ports and preinstalled demo software.

System Requirements

  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
  • ≥8GB system RAM
  • ≥2GB free hard drive space
  • ≥2 USB 2.0 ports
  • Internet connection

Features

  • Access all pins and on-board peripherals of the Synergy S3A1 MCU Group
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through, and debug code with the e2 studio IDE from Renesas or IAR Embedded Workbench® for Renesas Synergy
  • Flexible connectivity options with USB and Pmod™ connector, enabling rapid prototyping with plug-in modules
  • Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU), a segment LCD controller, and user push buttons
  • See system status and test functionality with programmable LEDs or capacitive and mechanical buttons
  • Measure the real-time power consumption of the current over program execution
  • Operate from high-precision on-board crystals or a lower-precision internal clock
  • Security and encryption functions enable secure data communications and storage, with support for industry-standard algorithms such as AES 128/256 and GHASH
  • Safety features include hardware diagnostics, memory protection, and watchdog timeout
  • Debugging and programming with J-Link® OB on-board

Products in the Design

Sample & Buy

TB-S3A1 Board

TB-S3A1 Target Board Kit

RTK7TBS3A1S00001BU Preview
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150
RoHS Compliant:No
China RoHS Compliant:No

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?