Skip to main content

Overview

Description

The TB-S1JA Target Board Kit features the ultra-low power, 48MHz Arm® Cortex®-M23 core S1JA microcontroller (MCU) Group that integrates best-in-class programmable analog and security functions for high-accuracy sensor signal acquisition and conditioning. Users can experience the full features of the Synergy™ S1JA MCUs with access to all pins, standardized expansion ports, and preinstalled demo software.

System Requirements

  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
  • ≥8GB system RAM
  • ≥2GB free hard drive space
  • ≥2 USB 2.0 ports
  • Internet connection

Features

  • Access all pins and on-board peripherals of the Synergy S1JA MCU Group
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through, and debug code with the e2 studio IDE from Renesas or IAR Embedded Workbench® for Renesas Synergy
  • Flexible connectivity options with USB and Pmod™ connector, enabling rapid prototyping with plug-in modules
  • Best-in-class analog solution with 16-bit SAR ADC, 24-bit Sigma-Delta ADC, 12-bit DAC, analog comparator,s and operational amplifiers
  • Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU) and user push buttons
  • See system status and test functionality with programmable LEDs or capacitive and mechanical buttons
  • Measure real-time power consumption of the current over program execution
  • Operate from high-precision on-board crystals or a lower-precision internal clock
  • Security and encryption functions enable secure data communications and storage, with support for industry-standard algorithms such as AES 128/256
  • Safety features include hardware diagnostics, memory protection, and watchdog timeout
  • Debugging and programming with J-Link® OB on-board

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?