Overview
Description
The RA4E1 Fast Prototyping Board comes equipped with an R7FA4E10D2CFM microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools. In addition, with Arduino Uno and Pmod™ interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.
Sample software is available to demonstrate the functionality of the RA4E1 MCU and for connecting between the RA4E1 Fast Prototyping Board and various wireless modules or various sensor modules.
Please use Bluetooth®, LoRa®, and Wi-Fi according to the radio regulations of each country during use.
Features
- Equipped with an RA4E1 32-bit microcontroller 64-pin, ROM: 512KB, RAM: 128KB
- No additional tools are required for program debugging/writing with the built-in SEGGER J-Link™ emulator circuit
- Through-holes with access to all of the pins of the microcontroller
- Arduino Uno and Pmod™ interfaces come standard
- Support for various RA4E1 software and tools
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
1 item
|
Sample Code
Sample Code
Filters
|
||
---|---|---|
Type | Title | Date Date |
Sample Code |
[Software=RA FSP],[Board=FPB-RA4E1]
ZIP
10.82 MB
IDE:
e2 studio/GCC/AC6, IAR, Keil MDK
|
|
Sample Code | ZIP 6.23 MB | |
Sample Code |
[Toolchain: GCC ARM Embedded Toolchain version 10.3.1.20210428][Software=RA FSP|v4.1.0]
ZIP
3.40 MB
Compiler:
GNUARM-None
IDE:
e2 studio
|
|
Sample Code | ZIP 5.11 MB | |
4 items
|
Related Boards & Kits
Evaluation Kit for RA4M1 MCU Group
The EK-RA4M1 evaluation kit enables users to effortlessly evaluate the features of the RA4M1 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and various IDEs.
Getting Started
Running the Quick Start Example Project
- The EK-RA4M1 board comes...
Evaluation Kit for RA4M2 MCU Group
The EK-RA4M2 evaluation kit enables users to effortlessly evaluate the features of the RA4M2 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to...
Evaluation Kit for RA4M3 MCU Group
The EK-RA4M3 evaluation kit enables users to effortlessly evaluate the features of the RA4M3 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to...
Product Options
Applied Filters:
Videos & Training
News & Blog Posts
Blog Post
Jan 28, 2022
|
Blog Post
Nov 18, 2021
|
Blog Post
Nov 11, 2021
|