Overview

Description

The RA4E1 Fast Prototyping Board comes equipped with a R7FA4E10D2CFM microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools. In addition, with Arduino Uno and Pmod™ interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.

Sample software is available to demonstrate the functionality of the RA4E1 MCU and for connecting between the RA4E1 Fast Prototyping Board and various wireless modules or various sensor modules.

Please use Bluetooth®, LoRa® and Wi-Fi according to the radio regulations of each country during use.

Features

  • Equipped with an RA4E1 32-bit microcontroller 64-pin, ROM: 512KB, RAM: 128KB
  • No additional tools are required for program debugging/writing with the built-in SEGGER J-Link™ emulator circuit
  • Through-holes with access to all of the pins of the microcontroller
  • Arduino Uno and Pmod™ interfaces come standard
  • Support for various RA4E1 software and tools

Documentation

Title Type Date
PDF735 KB日本語
Quick Start Guide
PDF78 KB
Related Files:
Application Note
PDF2.80 MB
Related Files:
Application Note
PDF1.48 MB
Related Files:
Application Note
PDF138 KB
Related Files:
Application Note
PDF508 KB日本語
Flyer
PDF1.21 MB日本語
Manual - Development Tools
PPSX38.29 MB
Presentation
ZIP60.54 MB
Schematic

Design & Development

Sample Code

Sample Code

Title Type Date
ZIP5.78 MB
Related Files:
Sample Code
[Toolchain: GCC ARM Embedded Toolchain version 10.3.1.20210428][Software=RA FSP|v4.1.0]
ZIP2.76 MB
Related Files:
Compiler: GNUARM-None
IDE: e2 studio
Sample Code
ZIP9.12 MB
Sample Code