Skip to main content

Features

  • Single 3V supply: 2.4V to 3.6V
  • Access time: Power supply voltage from 2.7V to 3.6V: 45ns (max.) Power supply voltage from 2.4V to 2.7V: 55ns (max.)
  • Current consumption: Standby: 0.45µA (typ.)
  • Equal access and cycle times
  • Common data input and output Three state output
  • Directly TTL compatible All inputs and outputs
  • Battery backup operation

Description

The RMLV0816BGSA is an 8-Mbit static RAM organized 524, 288-word × 16-bit, fabricated by Renesas' high-performance Advanced LPSRAM technologies. The RMLV0816BGSA realizes higher density, higher performance, and low-power consumption. The RMLV0816BGSA offers low power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in a 48-pin TSOP (I) package.

Parameters

Attributes Value
Memory Density 8M
Organization 512K x 16
Access Time (ns) 45
Supply Voltage (V) -
Temp. Range (°C) -40 to +85

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
TSOP(48) 18 x 12 x 1.2 48

Applied Filters: