The R1LP0408D Series is a family of 4-Mbit static RAMs organized 512-kword × 8-bit, fabricated by Renesas’s highperformance CMOS and TFT technologies. The R1LP0408D Series has realized higher density, higher performance and low power consumption. The R1LP0408D Series offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is offered in 32-pin SOP and 32-pin TSOP.

Features

  • Single 5V supply: 4.5V to 5.5V
  • Access time: 55ns (max.)
  • Power dissipation: Standby: 4µW (typ.)
  • Equal access and cycle times
  • Common data input and output Three state output
  • Directly TTL compatible All inputs and outputs
  • Battery backup operation

Product Options

Part Number PLP Part Status Pkg. Type Carrier Type Buy Sample
2031 Mar Active SOP Tube
Availability
2031 Mar Active SOP Embossed Tape
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
R1LP0408D Series Datasheet 日本語 Datasheet PDF 372 KB
User Guides & Manuals
SRAM Part Number Guide 日本語 Guide PDF 199 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Other
Low Power SRAMs Brochure Brochure PDF 2.26 MB
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB
Standard SRAM Products Outline 日本語 Overview PDF 1.44 MB
Package Drawing SOP 32pin PRSP0032DF-A Package Outline Drawing PDF 35 KB

Downloads

Title language Type Format File Size Date
Models
IBIS models (Low Power SRAM) R1LP0408DSP Model IBS 49 KB