Skip to main content
Renesas Electronics Corporation

Features

  • Access time: 120ns
  • Simple byte and page write
  • Single 5V supply
  • No external high voltages or VPP control circuits
  • Self-timed
  • No erase before write
  • No complex programming algorithms
  • No overerase problem
  • Low power CMOS
  • Active: 50mA
  • Standby: 500µA
  • Software data protection
  • Protects data against system level inadvertent writes
  • High speed page write capability
  • Highly reliable Direct Write™ cell
  • Endurance: 100,000 write cycles
  • Data retention: 100 years
  • Early end of write detection
  • DATA polling
  • Toggle bit polling
  • X28HT010 is fuly functional @ +175°C

Description

Support is limited to customers who have already adopted these products.

The Intersil X28C010/X28HT010 is a 128k x 8 EEPROM, fabricated with Intersil's proprietary, high performance, floating gate CMOS technology. Like all Intersil programmable non-volatile memories, the X28C010/X28HT010 is a 5V only device. The X28C010/X28HT010 features the JEDEC approved pin out for byte-wide memories, compatible with industry standard EEPROMs. The X28C010/X28HT010 supports a 256-byte page write operation, effectively providing a 19µs/byte write cycle and enabling the entire memory to be typically written in less than 2. 5 seconds. The X28C010/X28HT010 also features DATA Polling and Toggle Bit Polling, system software support schemes used to indicate the early completion of a write cycle. In addition, the X28C010/X28HT010 supports Software Data Protection option. Intersil EEPROMs are designed and tested for applications requiring extended endurance. Data retention is specified to be greater than 100 years.

Applied Filters: