Skip to main content
Renesas Electronics Corporation

Features

  • Single supply: 2.7 to 5.5 V
  • Access time: 85 ns (max)/100 ns (max) at 4.5 V ≤ VCC < 5.5 V 120 ns (max) at 2.7 V ≤ VCC ≤ 5.5 V
  • Power dissipation: Active: 20 mW/MHz (typ) Standby: 110 μW (max)
  • On-chip latches: address, data, CE, OE, WE
  • Automatic byte write: 10 ms (max)
  • Automatic page write (64 bytes): 10 ms (max)
  • Ready/Busy (only the R1EV58256BxxR series)
  • Data polling and Toggle bit
  • Data protection circuit on power on/off
  • Conforms to JEDEC byte-wide standard
  • Reliable CMOS with MONOS cell technology
  • 10⁵ or more erase/write cycles
  • 10 or more years data retention
  • Software data protection
  • Write protection by RES pin (only the R1EV58256BxxR series)
  • Temperature range: -40 to 85°C
  • There are lead free products.

Description

Support is limited to customers who have already adopted these products.

Renesas Electronics’ R1EV58256BxxN series and R1EV58256BxxR series are electrically erasable and programmable EEPROM’s organized as 32768-word  8-bit. They have realized high speed, low power consumption and high reliability by employing advanced MONOS memory technology and CMOS process and circuitry technology. They also have a 64-byte page programming function to make their write operations faster.

Applied Filters: