Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Features

  • Operating ambient temperature: 110°C
  • High Isolation voltage (BV = 5 000 Vr.m.s.)
  • High collector to emitter voltage (VCEO = 80 V)
  • High current transfer ratio (CTR = 160% TYP.)
  • High-speed switching (tr = 3 μs TYP., tf == 5 μs TYP.)
    • Ordering number of taping product:
    • PS2561DL-1-F3 : 2 000 pcs/reel
    • PS2561DL2-1-E3: 1 000 pcs/reel
  • Pb-Free product
    • Safety standards
    • UL approved: No. E72422
    • CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950)
    • BSI approved: No. 7112/7420
    • SEMKO approved: No. 903238
    • NEMKO approved: No. P09210868
    • DEMKO approved: No. 314999
    • FIMKO approved: No. FI 25119
    • DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862 (Option)

Description

The PS2561D-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2561D-1 is in a plastic DIP (Dual In-line Package) and the PS2561DL-1 is lead bending type (Gull-wing) for surface mount. The PS2561DL1-1 is lead bending type for long creepage distance.

Applied Filters: