NOTICE - The following device(s) are recommended alternatives:

The HXT42400 is a low power, Direct Modulated Laser (DML) driver array for CLR4 / LR4 optical applications that supports data rates up to 28Gbps and optical reach up to 10km. In conjunction with a DFB laser diode array or individual DFB laser diodes, the device handles the complete digital-to-optical conversion, including a CML input stage with equalization, laser driver IBIAS and IMOD current drive control, and supervision. Designed for direct DC-coupled anode drive of the DFB laser diode for cost-effective and compact assemblies. Available in die form.

Features

  • Supports Modulation / BIAS currents up to: IMOD = 60mAPP and IBIAS = 60mAPP
  • 2.5V to 3.3V Supply operation
  • Programmable Input Equalization
  • Input Signal Detect (SD) with Squelch
  • Programmable Input Polarity Inversion
  • Programmable Pulse Width Adjustment
  • Programmable Laser Modulation Current Amplitude, Peaking, and Peaking Duration
  • Integrated Temperature Sensor
  • Interrupts with User selectable Mask control
  • Laser Disable for IMOD and IBIAS
  • 2-wire interface control and symmetric pad design maximize module design flexibility
  • QSFP MSA Compliant

tuneProduct Options

Part Number Part Status Pkg. Type Temp. Grade Carrier Type Buy Sample
Last Time Buy WAFER E WFP
Availability

descriptionDocumentation

Title language Type Format File Size Date
PCNs & PDNs
PLC# : 210007 End-of-Life (EOL) Process on Select Part Numbers Product Life Cycle Notice PDF 160 KB
Other
star HXT42400 Product Brief Product Brief PDF 220 KB
Optical Interconnect Overview Overview PDF 216 KB