Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 8 - 0.7 V current-mode differential output pairs
  • Supports zero delay buffer mode and fanout mode
  • Bandwidth programming available
  • Spread spectrum modulation tolerant, 0 to -0.5% down spread and +/- 0.25% center spread.
  • Supports undriven differential outputs in PD# and SRC_STOP# modes for power management.
  • Supports polarity inversion to the output enables, SRC_STOP and PD.
  • Outputs cycle-cycle jitter < 50 ps
  • Outputs skew: 50 ps
  • 50 - 200 MHz operation
  • Extended frequency range in bypass mode to 400 MHz
  • PCI Express® Gen I compliant
  • Real time PLL lock detect output pin
  • 48-pin SSOP/TSSOP package
  • Available in RoHS compliant packaging

Description

The 9DB801C is a DB800 Version 2.0 Yellow Cover part with PCI Express® support. It can be used in PC or embedded systems to provide outputs that have low cycle-to-cycle jitter (50 ps), low output-to-output skew (100 ps), and are PCI Express® gen 1 compliant. The 9DB801C supports a 1 to 8 output configuration, taking a spread or non spread differential HCSL input from a CK410(B) main clock such as 954101 and 932S401, or any other differential HCSL pair. 9DB801C can generate HCSL or LVDS outputs from 50 to 200 MHz in PLL mode or 0 to 400 MHz in bypass mode. There are two de-jittering modes available selectable through the HIGH_BW# input pin, high bandwidth mode provides de-jittering for spread inputs and low bandwidth mode provides extra de-jittering for non-spread inputs. The SRC_STOP#, PD#, and individual OE# real-time input pins provide completely programmable power management control.

Applied Filters: