Features
- 14 I2C-programmable 10-bit DACs
- Integrated programmable VCOM calibrator
- VCOM op amp
- 2 Banks of volatile memory for DACs
- 4.5V to 19V analog supply range
- 2.25V to 3.6V digital supply range
- 20mA analog supply current (unloaded)
- 700μA digital supply current
- I2C serial interface
- Pb-free (RoHS compliant)
Description
Support is limited to customers who have already adopted these products.
The ISL24822 is a programmable 14-Channel, 10-bit reference voltage generator with a digitally-controlled VCOM Calibrator and op amp. Two selectable banks of 14 channels allow fast hardware or software switching between 2 different gamma curves. The ISL24822 is configured and controlled via a standard I2C Interface. The ISL24822 is available in a 32 Ld TQFN package and is specified for operation over the -40°C to +85°C temperature range.
Parameters
Attributes | Value |
---|---|
Channels (#) | 14 |
Rail-to-Rail | Out |
Supply Voltage Vs Range | 5 to 19 |
IS (mA) | 20 |
Bus Interface Speed (MHz) | 0.4 |
Interface | I2C |
Package Options
Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
---|---|---|
TQFN | 5 x 5 x 0.8 | 32 |
Applications
- TFT-LCD Drive Circuits
- Reference Voltage Generators
Applied Filters:
Loading