Features
- IT (AV): 5A
- VDRM : 600V
- IGT: 100μA
- Tj: 150 ºC
- Built-in reverse conducting diode
- Planar Passivation Type
- RoHS Compliant
Description
The CRD5AS-12B 600V reverse conducting thyristor for medium power offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for switching mode power supply applications.
Applications
- Switching mode power supply
Applied Filters: