Warning message
Please log in or register to access this secure document.
Features
- IT (AV) : 8 A
- VDRM : 600 V
- IGT : 15 mA
- Viso : 1800 V
- Insulated Type
- Planar Passivation Type
- UL Recognized : Yellow Card No. E223904
Description
Support is limited to customers who have already adopted these products.
Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits
Applied Filters: