Skip to main content

Overview

Description

The CR2AS-16A 800V, 2A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for Earth leakage circuit breaker, igniter, and electric tool applications.

Features

  • IT(AV): 2A
  • VDRM: 800V
  • IGT: 100μA
  • Planar Passivation Type
  • RoHS Compliant

Comparison

Applications

  • Earth leakage circuit breaker
  • Igniter
  • Electric tools

Documentation

Type Title Date
Datasheet PDF 470 KB
Brochure PDF 5.41 MB 日本語
Product Reliability Report PDF 280 KB
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: