ISL9021AIRUBZ-T Packaging Info

Active

Title Information
Product Number: ISL9021AIRUBZ-T
Pkg. Name:L6.1.6X1.6
Pkg. Previous Code:LNV
Pkg. Code: LNV
Lead Count: 6
Length: 1.6 mm
Width: 1.6 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: uTDFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details