Renesas Process Technologies
PR40
PR40 is an advanced complementary bipolar process on bonded-SOI substrates that is used to optimize performance for high-voltage precision analog applications.
R3™ Control Loop
Renesas R3 technology combines the best features of fixed-frequency PWM and hysteretic PWM while eliminating many of their shortcomings.
R4™ Control Loop
R4 modulation technology provides a compensation-free control loop that eliminates external compensation resistors and capacitors.
R5 Control Loop
Renesas R5 controller technology is a proprietary modulation technique that offers the fastest response to changing output load conditions.