Overview
Description
The SLG59M1526V is a 9A dual-channel power switch with a charge pump, ramp control, output discharge, and protection in a single 6mm² package. It is designed for load switching applications. The part comes with two 4.5A-rated MOSFETs switched on by two ON control pins. Each MOSFET's turn-on time is independently adjusted by an external capacitor.
Features
- Two independent power switches in a single package
- Power supply: 2.5V ≤ VDD ≤ 5.5V
- Input voltage range: 0.9V ≤ VD ≤ VDD
- 14.5 mΩ RDSON while supporting 4.5A per channel
- Output voltage slew-rate control by an external capacitor
- Over-temperature protection
- Output discharge circuitry
- Footprint-compatible ordering option
- Package: STDFN-14 (2.0mm x 3.0mm x 0.55mm)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 252 KB | |
Other | PDF 285 KB | |
2 items
|
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.