Skip to main content

Features

  • Packaged in 28-pin SOIC or in 28-pin SSOP
  • Provides all critical timing for the AMD Geode companion chip
  • Four PCI clocks
  • Selectable PCIF on up to 2 outputs
  • Early PCI clock selectability
  • Up to four reference clocks
  • 48 MHz USB and 24 MHz SIO support
  • AC97 audio clock
  • Multiple power-down modes
  • Low EMI Enable pin reduces EMI radiation on PCI clocks (patented)
  • Operating voltage of 3.3 V ±5%
  • Available in commercial (0 to +70°C) and industrial (-40 to +85°C) temperature ranges

Description

The MK1491-06 is a low-cost, low-jitter, high-performance clock synthesizer for AMD's Geode-based computer and portable appliance applications. Using patented analog Phase-Locked Loop (PLL) techniques, the device accepts a 14.318 MHz crystal input to produce multiple output clocks. It provides selectable PCI local bus and AC97 clocks, 24 MHz and 48 MHz clocks for Super I/O and USB, as well as multiple Reference outputs. The device has a power down mode to reduce power consumption.

Applied Filters: