Skip to main content
Renesas Electronics Corporation

Features

  • 2 - 0.7V current-mode differential CPU pairs
  • 4 - 0.7V current-mode differential SRC pairs
  • 1 - 0.7V current-mode differential CPU/SRC selectable pair
  • 1 - 0.7V current-mode differential SATA pair
  • 1 - 0.7V current-mode differential LCDCLK/SRC selectable pair
  • 4 - PCI (33MHz)
  • 2 - PCICLK_F, (33MHz) free-running
  • 1 - USB, 48MHz
  • 1 - DOT, 96MHz, 0.7V current differential pair
  • 2 - REF, 14.318MHz

Description

IDT954218 is a CK410M Compliant clock synthesizer. IDT954218 provides a single-chip solution for mobile systems built
with Intel P4-M processors and Intel mobile chipsets. IDT954218 is driven with a 14.318MHz crystal and generates CPU
outputs up to 400MHz. It provides the tight ppm accuracy required by Serial ATA and SRC.

Applied Filters: