Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 2 - Differential CPU Clock Pairs @ 3.3V
  • 8 - PCI (3.3V) @ 33.3MHz including 2 1x/2x selectable PCI clocks
  • 3 - PCI_F/PCI selectable (3.3V) @ 33.3MHz
  • 1 - USB (3.3V) @ 48MHz, 1 DOT (3.3V) @ 48MHz
  • 1 - REF (3.3V) @ 14.318MHz
  • 4 - 3V66 (3.3V) @ 66.6MHz
  • 1 - VCH/3V66 (3.3V) @ 48MHz or 66.6MHz
  • Selectable 1X or 2X strength for REF and PCI via SMBus interface
  • Programmable group to group skew
  • Linear programmable frequency and spreading %
  • Efficient power management scheme through PD#, CPU_STOP# and PCI_STOP#.
  • Uses external 14.318MHz crystal
  • Stop clocks and functional control available through SMBus interface.
  • CPU Output Jitter <150ps
  • 3V66 Output Jitter <250ps
  • CPU Output Skew <100ps

Description

Frequency Generator with 200MHz Differential CPU Clocks

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
950818AGTObsoleteN/AOut of StockTSSOP48#CNoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?