Skip to main content
Renesas Electronics Corporation

Features

  • Fully integrated PLL
  • Differential 3.3V LVPECL output
  • Crystal oscillator interface
  • Output frequency range: 62.5MHz to 350MHz
  • Crystal input frequency range: 14MHz to 25MHz
  • VCO range: 250MHz to 700MHz
  • Programmable PLL loop divider for generating a variety of output frequencies
  • Spread Spectrum Clocking (SSC) fixed at 1/2% modulation for environments requiring ultra low EMI
  • PLL bypass modes supporting in-circuit testing and on-chip functional block characterization
  • Cycle-to-cycle jitter: 30ps (maximum)
  • 3.3V supply voltage
  • 0°C to 85°C ambient operating temperature
  • Replaces ICS8431-01 and ICS8431-11
  • Lead-Free package fully RoHS compliant
  • Use Replacement Part: 84314AY-02LF

Description

The 8431-21 is a general purpose clock frequency synthesizer for IA64/32 application. The VCO operates at a frequency range of 250MHz to 700MHz providing an output frequency range of 62.5MHz to 350MHz. The output frequency can be programmed using the parallel interface, M0 through M8 to the configuration logic, and the output divider control pin, DIV_SEL. Spread spectrum clocking is programmed via the control inputs SSC_CTL0 and SSC_CTL1. Programmable features of the 8431-21 support four operational modes. The four modes are spread spectrum clocking (SSC), non-spread spectrum clock and two test modes which are controlled by the SSC_CTL[1:0] pins. Unlike other synthesizers, the 8431-21 can immediately change spread-spectrum operation without having to reset the device. In SSC mode, the output clock is modulated in order to achieve a reduction in EMI. In one of the PLL bypass test modes, the PLL is disconnected as the source to the differential output allowing an external source to be connected to the TEST_I/O pin. This is useful for in-circuit testing and allows the differential output to be driven at a lower frequency throughout the system clock tree. In the other PLL bypass mode, the oscillator divider is used as the source to both the M and the Fout divide by 2. This is useful for characterizing the oscillator and internal dividers.

Applied Filters: