Skip to main content

Renesas Blog

Renesas RZ/G2M Awarded Arm SystemReady IR 1.1 Certification

Renesas RZ/G2M Awarded Arm SystemReady IR 1.1 Certification

The Renesas RZ/G2M platform is the first RZ/MPU platform to be officially certified by Arm as compliant with SystemReady IR 1.1, a set of interoperability specifications targeting edge and IoT devices.

Power Up Your SPI Transfers

Power Up Your SPI Transfers

This blog looks at how we can automate a series of SPI transfers using the command sequencer implemented on many RA 32-bit MCU devices.

Looking for a Reliable, Ready-to-Use Gigabit Industrial Ethernet Solution? Blog

Looking for a Reliable, Ready-to-Use Gigabit Industrial Ethernet Solution?

Gigabit speed and its associated frequencies require sophisticated schematics and PCB design. Renesas’ Gigabit Industrial Ethernet SoM solution contains all of the needed mission-critical components.

Reducing Noise Issues in Microcontroller Systems Blog

Reducing Noise Issues in Microcontroller Systems - Part 4

In this blog, we look at some of the features implemented on RA microcontrollers that can help create reliable applications in the face of noise.

RH4Z2501: The New Robust IO-Link Compliant Transceiver

RH4Z2501: The New Robust IO-Link Compliant Transceiver

The IO-Link protocol (IEC 61131-9) is getting a lot of traction within the factory and process automation sector.

Renesas AI Panel Recap: Semiconductor Industry Is Pulling AI Across a Diversity of End Uses and Applications

Semiconductor Industry Is Pulling AI Across a Diversity of End Uses and Applications

Blog discussing Renesas’ AI panel.

 Accelerate Your Automotive Innovations with the R-Car S4 SoC Low Cost Evaluation Board Starter Kit Blog

Accelerate Your Automotive Innovations with the R-Car S4 SoC Low-Cost Evaluation Board Starter Kit

As the automotive industry is challenged to introduce software-defined vehicles (SDVs), it is crucial to have a low-cost and easy-to-use development environment for rapid software development.

Introducing the Handbook that Provides a Comprehensive Overview of RX140!

Introducing the Handbook that Provides a Comprehensive Overview of RX140!

In this handbook, we have compiled the necessary documents, tools, and resources for product development, categorized by development phases. Users can quickly grasp the most relevant information from a wide variety of content.

Giving Customers the Options to Make or Buy SoM and/or SBC to Accelerate Design Cycle

Giving Customers the Options to Make or Buy SoM and/or SBC to Accelerate Design Cycle

Delve into the benefits of a ready-to-go system-on-module (SoM) and single board computer (SBC) that help to accelerate your development cycle.

Ethernet Evolution for Industrial Applications

Ethernet Evolution for Industrial Applications

Industrial Ethernet is playing a key role as it supports various networking protocols enabling determinism and real-time control in Industry 4.0.