Skip to main content

AI Tool: DRP-AI Translator

Overview

Description

DRP-AI Translator is a tool that generates object code for AI from trained AI models, in ONNX format that is executable on Renesas' RZ/V series of MPUs.

It optimizes the graph structure of trained AI models and FP16 quantization to minimize memory accesses and enable highly efficient and fast AI model inference processing. Optionally, you can add pre- or post-processing required for AI, such as normalization and resizing. The added pre- and post-processing is processed by DRP at high speed.

You can easily generate object code that can be implemented on an evaluation board by simply specifying an ONNX file and running the DRP-AI translator on a Linux PC.

Features

The DRP-AI translator has the four features shown in the figure below.

Image
DRP-AI Translatorの特徴

Conversion flow

The conversion flow with the DRP-AI translator is shown in the figure below.

Image
DRP-AI Translatorの実装フロー

Comparison

Applications

Software

Software & Tool Pages

Software title
Software type
Company
RZ/V2L DRP-AI Support Package [V7.51]
This product provides the software and documentation for DRP-AI embedded within RZ/V2L.
Software PackageRenesas
RZ/V2M DRP-AI Support Package [V7.51]
This product provides the software and documentation for DRP-AI embedded within RZ/V2M.
Software PackageRenesas
DRP-AI Translator [V1.90]
This is an AI model conversion tool (DRP-AI Translator) for DRP-AI equipped products. This product is also used as an internal tool for DRP-AI TVM (required when installing DRP-AI TVM).
Software PackageRenesas
RZ/V2MA DRP-AI Support Package [V7.50]
This product provides the software and documentation for DRP-AI embedded within RZ/V2MA.
Software PackageRenesas
4 items

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 2,551.92 MB
Software & Tools - Software Log in to Download ZIP 2,816.66 MB
2 items

Documentation

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?