Features
- High speed switching
- Capable of 4.5 V gate drive
- Low drive current
- High density mounting
- Low on-resistance
- Pb-free
- Halogen-free
Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Parameters
Attributes | Value |
---|---|
Qualification Level | Industrial |
Nch/Pch | Nch |
Channels (#) | 1 |
Standard Pkg. Type | Power SON-8 5x6 |
Simulation Model Available | Yes |
VDSS (Max) (V) | 30 |
ID (A) | 45 |
RDS (ON) (Max) @10V or 8V (mohm) | 2.8 |
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 3.7 |
RDS (ON) (Typical) @ 10V / 8V (mohm) | 2.3 |
Pch (W) | 40 |
Vgs (off) (Max) (V) | 2.5 |
VGSS (V) | 20 |
Ciss (Typical) (pF) | 2750 |
Qg typ (nC) | 21.2 |
Mounting Type | Surface Mount |
Package Options
Pkg. Type | Lead Count (#) |
---|---|
WPAK(3F) | 8 |
Applied Filters:
Loading