Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL32704EVAL1Z board enables the evaluation of the ISL32704E isolated, half-duplex RS-485 transceiver in a typical bus node application, used in isolated industrial networks.

The ISL32704E is a galvanically isolated, differential bus transceiver designed for bidirectional data transmission and meeting the RS-485 and RS-422 standards for balanced communication. Each of the bus terminals, A and B, is protected against ±15kV ESD strikes without latch-up.

The device uses giant magnetoresistance (GMR) as isolation technology. A unique ceramic/polymer composite barrier provides excellent isolation and virtually unlimited barrier life.

Features

  • Tiny isolated RS-485 transceiver
  • Drive capability of up to 32 x 1UL-transceivers
  • Isolated 3.3V to 5V DC/DC converter with regulated output
  • Small total device footprint of 183mm2

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?