Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LCZ | L68.10X10C | QFN | 68 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.90mm | 0.50mm |
LDA | L16.4X4 | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm |
LDB | L28.4X5A | QFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 3.99mm | 0.90mm | 0.50mm |
LDC | L20.5X5 | QFN | 20 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.65mm | 0.65mm |
LDE | L8.3X3 | QFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.65mm |
LDF | L24.3.5X5W | QFN | 24 | PLASTIC | PLASTIC | Yes | 5.00mm | 3.50mm | 1.10mm | 0.50mm |
LDG | L32.7X7 | QFN | 32 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 1.00mm | 0.50mm |
LDG24 | LGA | 24 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.00mm | 0.50mm | |
LDG6 | LGA | 6 | G | PLASTIC | Yes | 1.09mm | 1.15mm | 0.26mm | 0.00mm | |
LDI | L16.4X4 | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm |
LDK | L64.9X9B | QFN | 64 | PLASTIC | PLASTIC | Yes | 8.99mm | 8.99mm | 0.85mm | 0.50mm |
LDL | L24.4X4J | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LDM | L64.9X9B | QFN | 64 | PLASTIC | PLASTIC | Yes | 8.99mm | 8.99mm | 0.85mm | 0.50mm |
LDN | L16.5X5D | WFQFN | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.85mm | 0.80mm |
LDO | L68.8X8C | QFN | 68 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.85mm | 0.40mm |
LDV | L32.7X7 | QFN | 32 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 1.00mm | 0.50mm |
LDW | L24.4X4E | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LDX | L16.4X4H | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.00mm |
LDY | L24.4X4H | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LDZ | L24.4X5F | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.50mm |
LEA | L20.4X4J | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LEB | L20.5.5X4.0 | DFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.51mm | 0.90mm | 0.50mm |
LEC | L20.5X5C | QFN | 20 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.65mm |
LED | L20.5X5 | QFN | 20 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.65mm | 0.65mm |
LEF | L20.5X5C | QFN | 20 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.65mm |
LEG | L16.4X4E | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm |
LEG12 | LGA | 12 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.60mm | 0.50mm | |
LEG32 | LGA | 32 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.50mm | |
LEH | L28.6X6A | QFN | 28 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.65mm |
LEI | L48.7X7C | QFN | 48 | PLASTIC | PLASTIC | Yes | 6.99mm | 6.99mm | 0.90mm | 0.50mm |
LEJ | L16.4X4F | TQFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.65mm |
LEK | L16.4X4E | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm |
LEL | L32.4X4A | QFN | 32 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 9.00mm | 0.40mm |
LEM | L16.5X5C | QFN | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.85mm | 0.80mm |
LEN | L48.7X7G | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
LEO | L32.4X4D | TQFN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.40mm |
LEP | L48.5X6 | QFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.00mm | 0.90mm | 0.00mm |
LEQ | L46.5X6 | QFN | 46 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.00mm | 0.90mm | 0.00mm |
LER | L20.4X4E | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LER32 | LGA | 32 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.62mm | 0.50mm | |
LES | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LET | L12.3X3C | TDFN | 12 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.40mm |
LEU | L16.4X4A | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 1.00mm | 0.50mm |
LEW | L6.2X2.1 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
LEY | L8.2.1X2.0 | HODFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.00mm | 0.50mm |
LFA | L8.2X2D | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm |
LFB | L24.4X4 | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LFC | L16.3X3A | TQFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.80mm | 0.50mm |
LFD | L10.3X3D | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LFE | L44.7X7B | QFN | 44 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |