Features
- Qualified to Renesas Rad Hard QML-V Equivalent Screening and QCI flow (R34TB0001EU)
- All screening and QCI is in accordance with MIL-PRF- 38535L Class-V
- 1MSPS throughput rate with no data latency
- Excellent linearity: ±0.2 LSB DNL, ±0.5 LSB INL
- No missing codes
- Low noise: 82.1dB SNR
- 3.3V or 5V AVCC supply options
- Separate 2.2V to 3.6V digital I/O supply
- Low power: 60mW at 1MSPS
- AVCC = 5V, DVCC = 2.5V
- Power-down mode with <50µW power consumption
- High-speed SPI-compatible serial I/O
- Full military temperature range operation
- TA = -55 °C to +125 °C
- TID Rad Hard Assurance (RHA) testing
- LDR (0.01rad(Si)/s): 75krad(Si)
- SEE Characterization (see SEE report for details)
- No DSEE for AVCC = 6.3V, DVCC = 4.6V, and VREF = 5.1V at 86MeV•cm2/mg
- SEFI <4.2µm2 at LET 86MeV•cm2/mg
Description
The ISL73141SEH is a radiation hardened, high-precision, 14-bit, 1MSPS SAR analog-to-digital converter (ADC) that features an SNR of 82.1dBFS and dissipates only 60mW when operating from a 5V supply. With a 3.3V supply, the ISL73141SEH operates at 750KSPS with a power consumption of 28mW.
The product features 1MSPS throughput with no data latency and features excellent linearity and dynamic accuracy. The ISL73141SEH provides a high-speed SPI-compatible serial interface that supports logic ranging from 2.2V to 3.6V using a separate digital I/O supply pin.
The ISL73141SEH provides a separate power-down pin that reduces power dissipation to <50µW. The analog input signal range is determined by an external reference.
The ISL73141SEH operates across the military temperature range from -55 °C to +125 °C and is available in a 14Ld hermetically sealed Ceramic Dual Flat-Pack (CDFP) package.
Parameters
| Attributes | Value |
|---|---|
| Rating | Space |
| ADC | SAR |
| Analog Supply Voltage (V) | 3 - 3.6, 4.5 - 5.5 |
| Channels (#) | 1 |
| Conversion Rate (Max) (kSPS) | 1000 |
| Differential NonLinearity LSB | 0.2 |
| Integral NonLinearity LSB | 0.5 |
| Power Consumption (mW) | 28 |
| Resolution (bits) | 14 |
| SFDR (dBs) | 90 |
| Shutdown Mode | No |
| Temp. Range (°C) | -55 to +125°C |
| TID LDR (krad(Si)) | 75 |
| DSEE (MeV·cm2/mg) | 86 |
| Flow | RH Hermetic |
| Qualification Level | Class Ve, EM |
| Die Sale Availability? | No |
| PROTO Availability? | Yes |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| CFP | 9.7 x 6.5 x 2.34 | 14 | 1.3 |
Applications
- Precision signal processing in satellite payloads
- Satellite telemetry systems
- Satellite propulsion and orbit control
- Attitude control of satellites
- High-end industrial
- Down-hole drilling
Applied Filters: