Skip to main content
Renesas Electronics Corporation

H8S Family ROM Ordering

Mark Specification Form

You can download the documents when you click as follows.

PDFAdobe Acrobat Ver4.0 format
EXCELMicrosoft Excel Ver5.0(95 or 97) [Compressed using ZIP])
Marking Specification (for Laser) FormSingle Chip Microcomputer Mark Specification Sheet [Only for Laser Marking] ( e-mark-laser.pdf ) (PDF | English, 日本語)Single Chip Microcomputer Mark Specification Sheet [Only for Laser Marking] ( e-mark-laser.zip ) (ZIP | English, 日本語)

SH, H8S Notes for ROM Ordering (PDF | English, 日本語)

Single-chip MCU Ordering Form

You can download the documents when you click as follows.

PDFAdobe Acrobat Ver4.0 format
EXCELMicrosoft Excel Ver5.0(95 or 97) [Compressed using ZIP])
Ordering Specification FormSingle Chip Microcomputer Ordering Specifications Sheet (PDF | English, 日本語)Single Chip Microcomputer Ordering Specifications Sheet (ZIP | English, 日本語)

Option List

Documents for Renesas Microcomputer
You can download the documents when you click as follows.

PDFAdobe Acrobat Ver4.0 format
EXCELMicrosoft Excel Ver5.0(95 or 97) [Compressed using ZIP])

H8S Series

HD6432120,HD6432122Option List HD6432120,HD6432122 ( eo_2120_22 ) (PDF | English, 日本語)Option List HD6432120,HD6432122 ( eo_2120_22 ) (ZIP | English, 日本語)
HD6432126R,HD6432127ROption List HD6432126R,HD6432127R ( eo_2126r_27r ) (PDF | English, 日本語)Option List HD6432126R,HD6432127R ( eo_2126r_27r ) (ZIP | English, 日本語)
HD6432127S,HD6432128SOption List HD6432127S,HD6432128S ( eo_2127s_28s ) (PDF | English, 日本語)Option List HD6432127S,HD6432128S ( eo_2127s_28s ) (ZIP | English, 日本語)
HD6432130,HD6432132,HD6432142Option List HD6432142,HD6432132,HD6432130 ( eo_2130_32_42 ) (PDF | English, 日本語)Option List HD6432142,HD6432132,HD6432130 ( eo_2130_32_42 ) (ZIP | English, 日本語)
HD6432144S,HD6432143S,HD6432134S,HD6432133SOption List HD6432144S,HD6432143S,HD6432134S,HD6432133S ( eo_2144s_43s_34s_33s ) (PDF | English, 日本語)Option List HD6432144S,HD6432143S,HD6432134S,HD6432133S ( eo_2144s_43s_34s_33s ) (ZIP | English, 日本語)
HD6432148S,HD6432147S,HD6432138S,HD6432137SOption List HD6432148S(W),HD6432147S(W),HD6432138S(W),HD6432137S(W) ( eo_2148s_47s_38s_37s ) (PDF | English, 日本語)Option List HD6432148S(W),HD6432147S(W),HD6432138S(W),HD6432137S(W) ( eo_2148s_47s_38s_37s ) (ZIP | English, 日本語)
HD6432148SV,HD6432147SV,HD6432138SV,HD6432137SVOption List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432227,HD6432225,HD6432224,HD6432223Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432236R,HD6432236B,HD6432238R,HD6432238BOption List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432237,HD6432235,HD6432233Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432239Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432256,HD6432258Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432262,HD6432264Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432365,HD6432375Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432630 New [04/9/29]Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432633,HD6432632,HD6432631Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432638,HD6432639Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)
HD6432643,HD6432642,HD6432641Option List HD6432148SV(W),HD6432147SV(W),HD6432138SV(W),HD6432137SV(W) (PDF | English, 日本語)

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?