Features
- Single inductor 4-switch buck-boost controller
- On-the-fly bidirectional operation with independent control of voltage and current on both ends
- Proprietary algorithm for smoothest mode transition
- MOSFET drivers with adaptive shoot-through protection
- Wide input voltage range: 4.5V to 60V
- Wide output voltage range: 0.8V to 60V
- Supports pre-biased output with SR soft-start
- Programmable frequency: 100kHz to 600kHz
- Supports parallel operation current sharing with cascade phase interleaving
- External sync with clock out or frequency dithering
- External bias for higher efficiency supports 8V - 36V input
- Output and input current monitor
- Selectable PWM mode operation between PWM/DE/Burst modes
- Accurate EN/UVLO and PGOOD indicator
- Low shutdown current: 2.7µA
- Complete protection: OCP, SCP, OVP, OTP, and UVP
- Dual-level OCP protection with average current and pulse-by-pulse peak current limit
- Selectable OCP response with either hiccup or constant current mode
- Negative pulse-by-pulse peak current limit
Description
The ISL81601 is a true bidirectional 4-switch synchronous buck-boost controller with peak and average current sensing and monitoring at both ends. Its wide input and output voltage ranges make it suitable for industrial, telecommunication, and after-market automotive applications.
The ISL81601 uses the proprietary buck-boost control algorithm with valley current modulation for Boost mode and peak current modulation for Buck mode control. The ISL81601 has four independent control loops for input and output voltages and currents. Inherent peak current sensing at both ends and cycle-by-cycle current limit of this family of products ensures high operational reliability by providing instant current limit in fast transient conditions at either end and in both directions. It also has two current monitoring pins at both input and output to facilitate Constant Current (CC) limit and other system management functions. CC operation down to low voltages avoids any runaway condition at overload or short-circuit conditions.
In addition to multilayer overcurrent protection, it also provides full protection features such as OVP, UVP, OTP, and average and peak current limit on both input and output to ensure high reliability in both unidirectional and bidirectional operation. The IC is packaged in a space-conscious 32 Ld 5mm x 5mm QFN package or easy to assemble 4.4mm x 9.7mm 38 Ld HTSSOP package. Both packages use an EPAD to improve thermal dissipation and noise immunity. Low pin count, fewer external components, and default internal values make the ISL81601 an ideal solution for quick-to-market simple power supply designs. The unique DE/Burst mode at light-load dramatically lowers standby power consumption with consistent output ripple over different load levels.
Parameters
Attributes | Value |
---|---|
Topology [Rail 1] | Buck-Boost |
Outputs (#) | 1 |
Input Voltage (Min) (V) | 4.5 |
Input Voltage (Max) (V) | 60 |
Output Voltage (Min) (V) | 0.8 |
Output Voltage (Max) (V) | 60 |
Quiescent Current | 50 µA |
Switching Frequency Range (Typical) (kHz) | - |
Output Per Driver UGATE Source|Sink | 2|3 |
Output Per Driver LGATE Source|Sink | 2|3 |
SYNCH Capability | Yes |
Parallelable | Yes |
Bi-direction | Yes |
Control Type | Current Mode |
Temp. Range (°C) | -40 to +125°C |
Simulation Model Available | iSim |
Application Block Diagrams
|
48V Mobility Platform
This 48V mobility platform offers versatile, adaptable solutions for diverse electric mobility applications.
|
|
Smart Waste Bin
Smart waste bins monitor the environment and trash levels and ensure efficient communication.
|
|
Power Line Feeder Terminal Unit
Feeder terminal units monitor high-voltage power lines and measure and store data before uploading it to a central location.
|
|
Watercraft Emergency Broadcast System
The watercraft emergency broadcast system features high-performance control, HMI, GNSS connection, system encryption, and adaptive solar charging.
|
|
Smart Solar Battery Charger
Smart solar battery charger ensures efficient battery use, protects against overcharging, and adapts to variable inputs.
|
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
This video introduces the ISL81601 and ISL81401 high voltage buck-boost controllers from Renesas. These true bidirectional controllers feature peak and average current sensing, smooth mode transitions, and up to 99% efficiency. Ideal for DC/DC conversion and battery-powered applications, they offer robust protection and support 4.5V to 60V input.
Related Resources
News & Blog Posts
Blog Post
Mar 17, 2023
|