The RZ/G2LC microprocessor includes a Cortex®-A55 (1.2 GHz) CPU, 16-bit DDR3L/DDR4 interface, and 3D graphics engine with Arm Mali-G31. It also has many interfaces such as camera input, display output, USB 2.0, and Gbit-Ether, making it ideal for applications such as entry-class industrial human-machine interfaces (HMIs) and embedded devices with GUI capabilities.

Features

  • Cortex-A55 (Dual or Single)
  • Cortex-M33
  • 3D Graphics engine (Arm Mali-G31)
  • Camera interface (MIPI-CSI)
  • Display interface (MIPI-DSI)
  • USB2.0 interface 2ch、SD interface 2ch
  • CAN interface (CAN-FD)
  • Giga bit Ethernet 1ch
  • Memory error detection / correction (ECC)
  • DDR4 or DDR3L Memory interface
  • BGA Package (13x13mm)

Applications

  • Industrial HMI+GUI
  • Home appliance
  • Smart thermostat
  • Home security camera

Product Comparison

RZ/G2LC RZ/G2L RZ/G2UL
CPU Cortex-A55 x 2 + Cortex-M33 x 1 Cortex-A55 x 2 + Cortex-M33 x 1 Cortex-A55 x 1 + Cortex-M33 x 1
Lead Count (#) 361 551 361
Operating Freq (Max) (MHz) 1200 1200 1000
GPU Arm Mali-G31 Arm Mali-G31 -

descriptionDocumentation

Title language Type Format File Size Date
star RZ/G2L Group, RZ/G2LC Group User's Manual: Hardware
Manual - Hardware
ZIP 47.89 MB
star RZ/G2L, RZ/G2LC Contents Guide 日本語
Guide
PDF 294 KB
RZ/G2L, RZ/G2LC, RZ/V2L, RZ/G2UL Mechanical Handling Guideline
Application Note
PDF 311 KB
Check List for Designing RZ/G2L, RZ/G2LC, RZ/V2L and RZ/G2UL Circuit Boards
Application Note
PDF 1.06 MB
Guide to Using RGMII in Making an Ethernet-IF Connection
Application Note
PDF 249 KB
RZ/G2L, RZ/G2LC, RZ/G2UL, RZ/V2L Lifetime Guideline
Application Note
PDF 214 KB
RZ/G2L, RZ/G2LC, RZ/V2L, RZ/G2UL Mount Conditions Baking Conditions
Application Note
PDF 188 KB
RZ/G2L, RZ/G2LC, RZ/V2L, RZ/G2UL Mount Conditions Reflow Soldering Conditions
Application Note
PDF 206 KB
RZ/G2LC Reference power consumption guide(typ.) for use case
Application Note
PDF 190 KB
RZ/G2LC Thermal Management Guideline
Application Note
PDF 682 KB
PCB Design Guidelines for MIPI-CSI, MIPI-DSI and USB2.0
Application Note
PDF 488 KB
PCB verification guide for Core VDD
Application Note
PDF 413 KB
Integrated Development Environment e² studio: How to use CUnit in e² studio Rev.1.01 日本語
Application Note
PDF 1.00 MB
Integrated Development Environment e² studio: How to use EGit in e² studio Rev.1.01 日本語
Application Note
PDF 1.79 MB
Smart Configurator for RZ User's Guide Rev.1.00
Application Note
PDF 1.30 MB
RZ Family Microprocessors Brochure 日本語
Brochure
PDF 6.98 MB
Building Automation Brochure 日本語
Brochure
PDF 6.65 MB
Powered Up and Ready to Go Renesas/Intersil Joint Brochure
Brochure
PDF 5.27 MB
Renesas General-Purpose Microcontrollers/Microprocessors Lineup Catalog 日本語
Brochure
PDF 6.12 MB
RENESAS RZ/G2L, RZ/G2LC 日本語
Flyer
PDF 344 KB
Semiconductor Reliability Handbook 日本語
General Reliability Literature
PDF 14.70 MB
RZ/G2L, RZ/G2LC, RZ/G2UL, RZ/V2L PCB design guideline for DDR4/DDR3L
Guide
PDF 903 KB
Release Note for RZ/G2L Group Board Support Package V1.3 update2
Guide
PDF 369 KB
RZ/G2LC PCB verification guide for DDR4/DDR3L
Guide
ZIP 13.38 MB
Release Note for RZ/G2L Group Board Support Package V1.3update1
Guide
PDF 358 KB
RZ/G2L Group, RZ/V2L SMARC EVK Start-up Guide
Manual - Development Tools
PDF 862 KB
RZ SMARC Series Carrier Board User's Manual: Hardware
Manual - Development Tools
PDF 5.20 MB
RZ/G2LC SMARC Module Board RTK9744C22C01000BE User's Manual: Hardware
Manual - Development Tools
PDF 1.21 MB
RZ/G2L, RZ/G2LC User's Manual Overview
Manual - Hardware
PDF 453 KB
Semiconductor Package Mount Manual 日本語, 简体中文
Other
PDF 10.28 MB
QFN Mounting Manual 日本語, 简体中文
Other
PDF 3.19 MB
Smart Configurator for RZ V1.12.0 Release Note 日本語
Release Note
PDF 1022 KB
e² studio 2022-01 Release Note
Release Note
PDF 2.87 MB
Release Note for RZ/G AI Board Support Package
Release Note
PDF 427 KB
Smart Configurator for RZ V1.11.0 Release Note 日本語
Release Note
PDF 727 KB
Smart Configurator for RZ V1.10.1 Release Note 日本語
Release Note
PDF 666 KB
Smart Configurator for RZ V1.10.0 Release Note 日本語
Release Note
PDF 754 KB
e² studio 2021-07 Release Note
Release Note
PDF 3.00 MB
Smart Configurator for RZ V1.9.0 Release Note 日本語
Release Note
PDF 725 KB
Inner box change according to dampproof bag change and dampproof bag change 日本語
Technical Update
PDF 3.10 MB
[Upgrade to Revision] Smart Configurator for RZ V1.12.0 日本語
Tool News - Release
PDF 145 KB
[Upgrade to revision] Smart Configurator for RZ V1.11.0 日本語
Tool News - Release
PDF 146 KB
[Upgrade to revision] Smart Configurator for RZ V1.10.1 日本語
Tool News - Release
PDF 215 KB
[Upgrade to revision] Smart Configurator for RZ V1.9.0 日本語
Tool News - Release
PDF 146 KB
RZ/G2L & RZ/G2LC 64-bit MPUs Enable Entry-Level HMI with AI Inference Processing Features 日本語, 简体中文
White Paper
PDF 431 KB

file_downloadDownloads

Title language Type Format File Size Date
RZ/G2L, G2LC BSDL Rev1.0
Model - BSDL
ZIP 151 KB
RZG2LC IBIS
Model - IBIS
ZIP 10.15 MB
RZ/G2L, G2LC PDN Model Rev1.0
Model - Other
ZIP 30.74 MB
RZ/G2LC SMARC Design Data V1.02
PCB Design Files
ZIP 13.17 MB
RZ/G2L Group Board Support Package V1.3update1 (RTK0EF0045Z0019AZJ-v1.3update1.zip)
Software & Tools - Evaluation Software
ZIP 32.99 MB
RZ/G2L Group Board Support Package V1.3update1 patch (v1.3-to-v1.3update1.patch.tar.gz)
Software & Tools - Evaluation Software
GZ 14 KB
Codec Library Evaluation Version V0.51 for RZ/G2L Group Board Support Package 日本語
Software & Tools - Evaluation Software
ZIP 1.05 MB
Mali GPU Graphics Library Evaluation Version V0.8 for Board Support Package of RZ/G2L, RZ/G2LC, and RZ/V2L 日本語
Software & Tools - Evaluation Software
ZIP 71.51 MB
Yocto recipe packages [BSP v1.3] (rzg2l_bsp_v1.3.tar.gz)
Software & Tools - Evaluation Software
GZ 30.92 MB
Smart Configurator for RZ V1.9.0 日本語
Software & Tools - Other
EXE 136.02 MB
Smart Configurator for RZ V1.12.0 日本語
Software & Tools - Software
EXE 181.19 MB
RZ/G2L Group Board Support Package V1.3 update2 patch (v1.3-to-v1.3update2.patch)
Software & Tools - Software
PATCH 145 KB
Codec Library Evaluation Version V0.53 for RZ/G2L Board Support Package 日本語
Software & Tools - Software
ZIP 1.06 MB
RZ/G2L Board Support Package V1.3 update2 (RTK0EF0045Z0019AZJ-v1.3update2.zip)
Software & Tools - Software
ZIP 33.02 MB
RZ/G2L Group Board Support Package V1.3 update2 patch (v1.3-to-v1.3update2.patch.tar.gz)
Software & Tools - Software
GZ 28 KB

select_allSoftware & Tool Pages

Title Type Description Company
e² studio IDE and Coding Tool Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
(Note: You need to install compiler separately as an additional software)
(Note: No separate e² studio installation required for RA FSP, this will be installed as part of the FSP with e² studio installer (Platform Installer) on GitHub.)
Renesas
Mali Graphic Library Evaluation Version V0.8 for RZ/G2L, RZ/G2LC and RZ/V2L Software Package Mali Graphic Library for RZ/G2L, RZ/G2LC, and RZ/V2L. You can use the graphics function on them by building according to the integration guide which is enclosed in the download file.
Renesas
RZ/G2L Group Board Support Package [4.19-CIP] Software Package Board Support Package and release notes for RZ/G2L Group. You can use Linux on the RZ/G2L Group by building according to the release notes. Renesas
RZ/G2L Multi-OS Package Software Package RZ/G2L CM33 Multi-OS Package is the software package consisting of Flexible Software Package (FSP) as software package for Renesas MCU with Arm® Cortex-M Core and OpenAMP as standardization API of framework for interprocessor communication for developing multi OS solution. Renesas

memoryBoards & Kits

Part Number Title Type Company
RTK9744C22S01000BE RZ/G2LC Evaluation Board Kit Evaluation Renesas