Skip to main content

Renesas Blog

A Single 5V Powered RX660 Microcontroller for Both System Control and Inverter Control

A Single 5V Powered RX660 Microcontroller for Both System Control and Inverter Control

The operating voltage of high-end microcontrollers have recently been reduced to a lower voltage.  However, the new RX660 will support 5V power systems, which are increasingly popular in the consumer electronics and industrial fields.

Pure Sine Wave Home Inverter Blog Image

Powering the World

Renesas has variety of products that will help in developing an efficient and reliable pure sine wave inverter.

Main blog image

Automotive BMS Application Model & Software Initiatives

This blog describes how Renesas' automotive BMS application models & software can reduce development time for our customers.

Main blog image

Introducing the RX family low-power solution with low power by using Cellular and FreeRTOS

With the widely deployed cellular network in recent years, IoT devices can be easily implemented in any location. At the same time, battery-driven power supply is preferably adopted.
I will introduce the RX family solution that achieves low power consumption by combining the Cellular and FreeRTOS.

Meet the Risk Buster: Functional Safety in Industries

Meet the Risk Buster: Functional Safety in Industries

Functional safety has been in place for a long time and is wide and varied. Renesas Functional Safety solutions are IEC61508 certified to accelerate time to market and reduce total cost.

Main blog image

Sensor Fusion with Deep Learning

In order to collect meaningful data from the environment, sensors are now being used in many different applications. Using Sensor Fusion, real truth can be generated by combining multiple physical sensor data which would lead to reducing the uncertainty related to overall task performance. Through the application of deep learning for sensor fusion, intelligence and reliability among a wired range of industrial and consumer segments can be increased.

Introducing various adoption cases of AI MPU “RZ/V2M”

Introducing various adoption cases of AI MPU “RZ/V2M”

Since its release, RZ/V2M has been adopted by various Vision AI applications thanks to its ISP and dedicated AI accelerator (DRP-AI).

Target Board for RX Family: where your creativity comes to life

Target Board for RX Family: where your creativity comes to life

Target Board for RX Family is a series of entry-level boards of Renesas 32-bit RX MCU which provide users a fundamental and affordable hardware tool to start evaluating RX MCU or quickly build a prototype on it. In this blog, I am going to introduce the design of the Target Board and use a pre-prepared sample project to illustrate how to start working with a Target Board.

car

Software for In-vehicle Central Gateway R-Car S4

Software for central gateway to realize connected vehicles

Renesas at Embeddd World 2022

Finally live again at Embedded World! Three inspiring days full of interesting conversations and exciting innovations

From 21-23 June, Renesas was one of the largest semiconductor manufacturers at Embedded World!