Skip to main content

Renesas Blog

RX72M offers effortless evaluation of stepper motor control with EtherCAT

RX72M Offers Effortless Evaluation of Stepper Motor Control with EtherCAT

In this blog, we introduce using the RX72M 32-bit microcontroller for resolver stepper motor control via EtherCAT communications.

Securing Automotive Over-the-Air Software blog image

Securing Automotive Over-the-Air Software Updates

Introduction of Uptane, a software update security framework for securing automotive Over-the-Air (OTA) software updates, and Renesas automotive devices.

Blog image 12V Motor Control

Release of 12V Motor Control Renesas Solution Starter Kit for RL78/F24

Renesas will be releasing a 12V Motor Control Renesas Solution Starter Kit (RSSK) for the RL78/F24 automotive MCUs that is suitable for various motor control evaluation, including small motors.

Industrial Automation & Industry 4.0 dynamics

Industrial Automation & Industry 4.0 Dynamics

Renesas offers state-of-the-art solutions for a wide variety of industrial automation applications that support the implementation of Industry 4.0 standards combined with added intelligence.

EEMBC blog image

RL78/G23 Achieves World's Highest EEMBC ULPMark™-PP Score!

Renesas' RL78/G23 low-power microcontroller has achieved the world's highest ULPMark™-PP score, a benchmark for evaluating the energy efficiency of peripheral function circuits built into microcontrollers.

Renesas Roundup: Sailesh Chittipeddi Q&A with Rami Sethi, VP and GM, Infrastructure Mixed-Signal Division

Renesas Roundup: Sailesh Chittipeddi Q&A with Rami Sethi, VP and GM, Infrastructure Mixed-Signal Division

In our inaugural installment of the Renesas Roundup Q&A blog series, Sailesh Chittipeddi interviewed Rami Sethi on trends shaping data center optimization.

当社CEO柴田がコンサル大手ベインの「経営者対談」Webinarに参加

Renesas CEO participated in Bain & Company’s Leadership Webinar

CEO Hidetoshi Shibata of Renesas attended the “Forces of Change” leadership interview series hosted by the top-tier consulting firm Bain & Company.

RX MCU blog image

Realizing Secure and High-Speed Communications with RX MCU and wolfSSL's TLS Library

When using the RX MCU and the TLS library wolfSSL, users can easily add networking functions to the existing system and handle a larger volume of information with faster communications.

Revolution of Endpoint AI in Embedded Vision Applications

Revolution of Endpoint AI in Embedded Vision Applications

Renesas’ advanced image processing solutions at the edge are provided through a unique combination of low power, multimodal, multi-feature AI inference capabilities.

Considerations in Wi-Fi 6 AP Design

This blog covers considerations helpful to those who are presently operating or deploying service with Wi-Fi 5 and are looking to move forward to Wi-Fi 6.