Skip to main content

Features

  • CPU: RL78 core, Max. 32MHz
  • Voltage: 2.7V to 3.6V
  • Package: 24-pin HWQFN, 32-pin LQFP
  • Memory: SRAM Max. 1.5KB, Program Flash Max. 16KB
  • Timer: 16-bit Timer (ch) x 4, Watchdog Timer (ch) x 1
  • Serial Interface: CSI (ch) x 1, UART (ch) x 1, I2C (ch) x 1
  • Analog function: 8/12-bit A/D Converter (ch) x 6 or 8, 10-bit D/A Converter
  • On-chip Oscillator Freq. (MHz): High-Speed: 32, 24, 16, 12, 8, 6, 4, 3, 2, 1MHz
  • Others: Clock/Buzzer output, Power-On Reset, Low Voltage Detection

Description

The RL78/G1P microcontrollers are the only microcontrollers in the general-purpose RL78 lineup that have a 10-bit D/A converter in addition to a 12-bit A/D converter. They are suitable for a wide variety of applications such as sensor applications and optical transceivers.

Parameters

AttributesValue
Program Memory (KB)16
Data Flash (KB)2
RAM (KB)1.5
Carrier TypeFull Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V)2.7 - 3.6
I/O Ports20, 28
Temp. Range (°C)Ta = -40 to +85
Operating Freq (Max) (MHz)32
USB FS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)1
SPI (ch)1
I2C (#)1
CAN (ch)0
CAN-FD (ch)0
WirelessNo
LIN (#)0
16-Bit Timer (ch) (#)4
12-Bit A/D Converter (ch)6, 8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN4 x 4 x 0.8240.5
LQFP7 x 7 x 1.7320.8

Applications

  • Office
  • Home Appliance
  • Healthcare
  • Security
  • Energy Management

Applied Filters: