Skip to main content

Features

  • CPU: RL78 core, Max. 32MHz
  • Voltage: 1.6V to 5.5V
  • Package: 24-pin HWQFN, 48 to 64-pin LFQFP, 32-pin LQFP, 36-pin WFLGA
  • Memory: SRAM Max. 5.5KB, Program Flash Max. 64KB
  • Timer: 16-bit Timer (ch) x 9, 8-bit Timer (ch) x 4, Watchdog Timer (ch) x 1, 12-bit interval timer
  • PWM: PWM Output x 9, 3-phase PWM Output Function
  • Analog function: 10-bit A/D Converter (ch) x 8, 8-bit D/A Converter (ch) x 2
  • On-chip Oscillator Freq. (MHz): 64, 48, 32, 24, 16, 12, 8, 6, 4, 3, 2, 1MHz
  • Others: RTC, Power-On Reset, Low Voltage Detection

Description

Multifunctional microcontrollers with enhanced functionality suitable for sensorless BLDC motor control.

Parameters

AttributesValue
Program Memory (KB)32, 64
Data Flash (KB)4
RAM (KB)5.5
Carrier TypeBulk (Tray), Full Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V)1.6 - 5.5
I/O Ports20, 28, 31, 44, 58
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)32
USB FS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)3
SPI (ch)3, 5, 6
I2C (#)4, 6, 7
CAN (ch)0
CAN-FD (ch)0
WirelessNo
LIN (#)1
16-Bit Timer (ch) (#)9
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)8, 13, 15, 17
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)1, 2
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN4 x 4 x 0.8240.5
HWQFN5 x 5 x 0.8320.5
LFQFP7 x 7 x 1.7480.5
LFQFP10 x 10 x 1.7640.5
LQFP7 x 7 x 1.7320.8
WFLGA4 x 4 x 0.76360.5

Application Block Diagrams

Cordless leaf blower system interactive block diagram features a low-power MCU and smart gate driver offering adjustable speeds, rechargeable battery, and versatile design.
Cordless Leaf Blower
20V cordless leaf blower features adjustable speeds, a smart motor, a rechargeable battery, and a versatile design.
Cordless vacuum cleaner system interactive block diagram features a ultra-low power MCU and smart gate driver for versatile, scalable designs.
Cordless Vacuum Cleaner
BLDC motors power efficient, versatile tools from vacuums to fans, featuring smart control and long life.

Additional Applications

  • Office
  • Home
  • Motor Control

Applied Filters: