Skip to main content
NOTICE - The following device(s) are recommended alternatives:
NRND - No Recommended Replacements Available - NRND
The RAA210825 is not recommended for new designs and has no alternative product available.

Overview

Description

The RAA210825 is a pin-strap configurable 25A step-down PMBus-compliant DC/DC power supply module that integrates a digital PWM controller, synchronous MOSFETs, power inductor, and passive components. Only input and output capacitors are needed to finish the design. Because of its thermally-enhanced HDA packaging technology, the module can deliver up to 25A of continuous output current without the need for airflow or additional heat sinking. The RAA210825 simplifies configuration and control of Renesas digital power technology while offering an upgrade path to full PMBus configuration through the pin-compatible ISL8277M. The RAA210825 uses ChargeModeTM control architecture, which responds to a transient load within a single switching cycle. The RAA210825 comes with a preprogrammed configuration for operating in a pin-strap mode. Output voltage, switching frequency, input UVLO, soft-start/stop delay and ramp times, and the device SMBus address can be programmed with external pin-strap resistors. A standard PMBus interface addresses fault management, in addition to real-time full telemetry and point-of-load monitoring. The RAA210825 is available in a 41 Ld compact 17mm x 19mm HDA module with very low profile height of 3. 6mm, suitable for automated assembly by standard surface mount equipment. The RAA210825 is RoHS compliant by exemption.

Features

  • 25A single channel output current
  • Wide VIN range: 4.5V to 14V
  • Programmable output voltage: - 0.6V to 5V output voltage settings
    • ±1.2% accuracy over line/load/temperature
    • PMBus interface and/or Pin-Strap mode
    • Pin-strap mode for standard settings
    • VOUT, switching frequency, input UVLO, soft-start/stop and external sync
    • Real time telemetry for VIN, VOUT, IOUT, temperature, duty cycle, and switching frequency
  • ChargeMode control loop architecture
    • 296kHz to 1.06MHz fixed switching frequency operations
    • No compensation required
    • Fast single clock cycle transient response
    • Complete input and output over/undervoltage, output current, and temperature protections with fault logging
  • PowerNavigator supported
  • Thermally enhanced HDA package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 2.39 MB
Product Change Notice PDF 125 KB
End Of Life Notice PDF 215 KB
Manual - Development Tools PDF 1.65 MB
Application Note PDF 509 KB
Application Note PDF 397 KB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 1.62 MB
Software & Tools - Other Log in to Download ZIP 120.25 MB
Software & Tools - Software Log in to Download ZIP 96.49 MB
3 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?