Skip to main content
Renesas Electronics Corporation

Features

  • The R-Car V2H has six IMR channels which are used as dedicated hardware that converts data input from cameras to panoramic stereoscopic video which is obliquely viewed and provides clear HD video.
  • The incorporated IMP-X4 (4th generation image recognition H/W) expands the image recognition library to include an open-source library (OpenCV) and improves the software development efficiency.

Specifications

  • Product name: R-Car V2H (R8A7792)
  • Power Supply Voltage: 3.3V/1.8V (IO), 1.5V/1.35V (DDR3), 1.03V (Core)
  • CPU Core: Arm® Cortex® -A15 Dual Core
  • Maximum Operating Frequency: 1.0GHz
  • Processing Performance: 7000 DMIPS
  • Cache Memory
    • L1 I/D Cache 32/32Kbytes, L2Cache 1MByte
    • L1D cache and L2 cache with ECC
  • External Memory
    • DDR3-SDRAM can be connected directly
    • Data bus width: 32-bit × 1 channel
    • ECC
  • Expansion Bus
    • Flash ROM and SRAM
    • Data bus width: 8/16-bit
  • Image Recognition: Renesas image recognition core IMP-X4
  • Rendering
    • Renesas rendering core IMR-LSX3 × 6 channels
    • Connect directly to IMR-LSX from H.264 / JPEG decoder or video input or external memory, and stores the converted data to the external memory
    • Renesas rendering core IMR-LX3 × 1 channel
    • Corrected to external memory
  • Graphics
    • PowerVR SGX531 (3D)
    • Graphics core (2D)
  • Video Input (VIN)
    • 6-channels (max.12-bit parallel YCbCr422)
    • One channel and two channels each are switchable to either 1.8V (IO) or 3.3V (IO)
  • Display Unit
    • 2-channel (24-bit RGB)
    • Dynamic Range Compression (DRC) × 2 channels
  • Network
    • Controller Area Network (CAN) interface × 2 channels
    • Ethernet AVB
      • 1000Mbps, 100Mbps
      • IEEE802.3 PHY interface support
  • Package: 647-pin FCBGA

Arm, Cortex is a trademark or a registered trademark of Arm Limited.
PowerVR, SGX is a trademark or a registered trademark of Imagination Technologies Ltd.
CAN (Controller Area Network): An automotive network specification developed by Robert Bosch GmbH of Germany.
Other product names and service names under release are the trademarks or registered trademarks that all belong to each owner.

Description

The R-Car V2H is Renesas' first R-Car advanced driver assistance system (ADAS) device. The functions required for ADAS are packed in a single chip, which also allows reduced power consumption. The R-Car V2H enables each camera to prevent oversight with Renesas' image recognition technology and to switch the field of view depending on the situation. The R-Car V2H delivers the smartest high-resolution surround monitoring systems, having enhanced visibility.

Applications

  • Advanced driver assistance systems (ADAS)
  • Image recognition
  • Surround monitoring systems