Description

SEGGER’s ready to use emWin graphics library solution delivers a flexible, professional GUI platform, enabling the creation of highly efficient, high-quality, interactive graphical user interfaces for the Renesas RA MCU Family on any display.

Key Features

  • Professional GUI library, available free for Renesas RA
    • Source code upgrade option available from SEGGER
  • Optimized for microcontroller-based systems
  • Simple to configure and integrate
  • Visualization and debug tools available for free
  • Multilayer support in software and hardware
  • Automatic multiple buffering support
  • Supports all display types: LCD, TFT, LED, EPD
  • Utilizes the Renesas RA’s TFT LCD controller and 2D graphics engine

Block Diagram

Segger emWin Block Diagram

Target Markets and Applications

  • Industrial Controls
  • Smart Home / IoT
  • Home Appliances
  • Consumer Electronics
  • Safety-critical devices
  • Automotive
  • Medical Devices
  • Avionics

Segger Logo

 

RA Ready Badge

 

1:49
The FSP software for the Renesas RA family includes SEGGER emWin, an embedded GUI solution for creating efficient and high-quality GUIs.
1:49
The FSP software for the Renesas RA family includes SEGGER emWin, an embedded GUI solution for creating efficient and high-quality GUIs.
1:49
The FSP software for the Renesas RA family includes SEGGER emWin, an embedded GUI solution for creating efficient and high-quality GUIs.

TitleTypeLast Updated DateSize
emWin Graphic Library with GUI - User Guide & Reference Manual PDF 08 Nov 2019 14.83 MB
SEGGER emWin Graphics Library
SEGGER emWin Graphics Library for the Renesas RA Partner Ecosystem
PDF 12 Nov 2019 433 KB

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.