Overview
Description
The Cyberon CSpotter is a local voice trigger and command recognition solution that consumes very low resources and provides high-accuracy performance. It runs on Renesas RA 32-bit microcontrollers (MCUs) with 120MHz of speed and enough memory to support multi-language commands as well as a hardware crypto engine for strong security.
Features
- Local voice recognition algorithm, no network connectivity needed
- Phoneme-based modeling
- Quick command customization: speech data does not have to be collected in advance
- Optimization by model adaptation just with a small amount of speech data
- Global language support: 30+ languages worldwide
- Low resource requirement (Code: 22KB~28KB, Data: 22KB+ 4KB~8KB x # command)
- Provides a friendly tool (CSMT) for command customization, performance tuning and testing
- Separation of recognition engine and command model, switching commands dynamically
- Low power and high-efficiency RA 32-bit MCU with strong security function
Comparison
Applications
Resources
Videos & Training
Cyberon CSpotter is a local voice trigger & command recognition solution that consumes very low resources and provides high-accuracy performance running on RA with 120Mhz speed to support multi-languages as well as H/W crypto engine for security.