Overview

Description

This solution offers a flexible approach for early prototyping of sensor (or any I2C controlled Pmod™ module) equipped Bluetooth® Low Energy (LE) and Wi-Fi connected systems, with the radio SoC’s MCU being the sole MCU in the solution. A battery-powered motherboard enables a Pmod 6A (I2C bus-based) plug-and-play system. The optional GreenPAK™ programmable mixed-signal matrix allows for advanced and dedicated interrupt handling and device control of Pmods that otherwise would be difficult to use in such a scenario. The additional buck-boost converter can be used to operate from batteries outside of the 3V range.

System Benefits​:

  • Plug-and-play system for a wide variety of single MCU, Bluetooth LE and Wi-Fi connected sensor systems
  • Optional GreenPAK for isolated control of specific PMOD slot pins
  • Integrated buck/boost converter for wide battery voltage support

Applications

Applications

  • Prototype system for sensors
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations